How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| I: | 4.34 in | AA: | 9.38 |
| G: | 1.94 | D: | 2.94 |
| M: | 2.38 | P: | 1.88 in |
| AB: | 4.32 | H: | 0.53 in |
| T: | 1.125 | AG: | 4.65 |
| LL: | 2.12 in | AE2: | 0.56 |
| V: | 1.94 in |
Technical Specifications
| Assembly: | Y-2 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

