How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | M: | 2.38 |
| T: | 1.125 | I: | 4.34 in |
| LL: | 2.12 in | U: | 0.75 in |
| AB: | 4.32 | V: | 1.94 in |
| AA: | 9.38 | D: | 2.94 |
| AG: | 4.65 | L: | 6.07 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Assembly: | Y-2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 26Y |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 18 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.386 |
| Input Style: | Solid Shaft | Output RPM: | 17.5 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

