How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| LL: | 2.12 in | I: | 4.34 in |
| L: | 6.07 in | M: | 2.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | H: | 0.53 in |
| T: | 1.125 | AB: | 4.32 |
| V: | 1.94 in | G: | 1.94 |
| AE2: | 0.56 | AG: | 4.65 |
| AF: | 0.19 |
Technical Specifications
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Model Code: | 26Y | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

