How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| L: | 6.07 in | AA: | 9.38 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | LL: | 2.12 in |
| M: | 2.38 | I: | 4.34 in |
| AG: | 4.65 | U: | 0.75 in |
| AF: | 0.19 | P: | 1.88 in |
| V: | 1.94 in | G: | 1.94 |
| H: | 0.53 in |
Technical Specifications
| Model Code: | 26Y | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.92 | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

