How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AE2: | 0.56 |
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | AB: | 4.32 |
| M: | 2.38 | Center Distance (in): | 2.625 in |
| T: | 1.125 | U: | 0.75 in |
| D: | 2.94 | AA: | 9.38 |
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Model Code: | 26Y |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

