How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.32 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | M: | 2.38 |
| U: | 0.75 in | I: | 4.34 in |
| AE2: | 0.56 | T: | 1.125 |
| AA: | 9.38 | D: | 2.94 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AG: | 4.65 | L: | 6.07 in |
| G: | 1.94 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 25:1 | Model Code: | 26Y |
| Bore Code: | 18 | Gear Type: | Worm |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.95 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

