How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 4.34 in |
| D: | 2.94 | U: | 0.75 in |
| V: | 1.94 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.32 |
| M: | 2.38 | L: | 6.07 in |
| AA: | 9.38 | G: | 1.94 |
| LL: | 2.12 in | T: | 1.125 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 26Y | Input HP @ 1750 RPM: | 1.95 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.750 in | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

