How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | G: | 1.94 |
| L: | 6.07 in | AF: | 0.19 |
| D: | 2.94 | M: | 2.38 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AG: | 4.65 | H: | 0.53 in |
| I: | 4.34 in | U: | 0.75 in |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | T: | 1.125 |
| AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.95 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

