How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| LL: | 2.12 in | AG: | 4.65 |
| AB: | 4.32 | AE2: | 0.56 |
| P: | 1.88 in | D: | 2.94 |
| U: | 0.75 in | T: | 1.125 |
| G: | 1.94 | AF: | 0.19 |
| L: | 6.07 in | H: | 0.53 in |
| AA: | 9.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Assembly: | Y-2 |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Ratio: | 30:1 |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

