How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.32 | H: | 0.53 in |
| AA: | 9.38 | M: | 2.38 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | D: | 2.94 |
| T: | 1.125 | U: | 0.75 in |
| AE2: | 0.56 | LL: | 2.12 in |
| V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 26Y |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| Assembly: | Y-2 | Bore Code: | 18 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

