How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 9.38 |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| G: | 1.94 | T: | 1.125 |
| AF: | 0.19 | M: | 2.38 |
| D: | 2.94 | LL: | 2.12 in |
| AB: | 4.32 | L: | 6.07 in |
| I: | 4.34 in | P: | 1.88 in |
| AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Bore Code: | 18 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Model Code: | 26Y |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.8 | Output RPM: | 339 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

