How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.94 | P: | 1.88 in |
| U: | 0.75 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| G: | 1.94 | L: | 6.07 in |
| AA: | 9.38 | M: | 2.38 |
| H: | 0.53 in | V: | 1.94 in |
| T: | 1.125 | AG: | 4.65 |
| AB: | 4.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.08 | Model Code: | 26Y |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-2 | Center Distance (in): | 2.625 |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

