How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| D: | 2.94 | V: | 1.94 in |
| AB: | 4.32 | G: | 1.94 |
| M: | 2.38 | H: | 0.53 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | P: | 1.88 in |
| U: | 0.75 in | AE2: | 0.56 |
| L: | 6.07 in | I: | 4.34 in |
| AA: | 9.38 |
Technical Specifications
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 0.883 | Ratio Range: | 60:1 |
| Bore Code: | 18 | Input Diameter (in): | 0.750 in |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

