How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| T: | 1.125 | H: | 0.53 in |
| U: | 0.75 in | AA: | 9.38 |
| P: | 1.88 in | M: | 2.38 |
| D: | 2.94 | G: | 1.94 |
| AF: | 0.19 | AG: | 4.65 |
| AB: | 4.32 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Bore Code: | 18 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 26Y |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

