How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | M: | 2.38 |
| I: | 4.34 in | H: | 0.53 in |
| AA: | 9.38 | P: | 1.88 in |
| G: | 1.94 | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.94 | AB: | 4.32 |
| T: | 1.125 | LL: | 2.12 in |
| U: | 0.75 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Direction: | 2 |
| Model Code: | 26Y | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

