How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| I: | 4.34 in | M: | 2.38 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | T: | 1.125 |
| AG: | 4.65 | L: | 6.07 in |
| P: | 1.88 in | AA: | 9.38 |
| AB: | 4.32 | H: | 0.53 in |
| V: | 1.94 in | D: | 2.94 |
| U: | 0.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Ratio: | 7.5:1 | Assembly: | Y-2 |
| Ratio Range: | 7.5:1 | Model Code: | 26Y |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 233 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

