How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | H: | 0.53 in |
| AE2: | 0.56 | G: | 1.94 |
| AB: | 4.32 | AG: | 4.65 |
| V: | 1.94 in | T: | 1.125 |
| P: | 1.88 in | L: | 6.07 in |
| AF: | 0.19 | M: | 2.38 |
| AA: | 9.38 | I: | 4.34 in |
| D: | 2.94 |
Technical Specifications
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.577 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

