How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| P: | 1.88 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| H: | 0.53 in | T: | 1.188 |
| D: | 2.94 | AA: | 9.38 |
| LL: | 2.12 in | AG: | 4.65 |
| M: | 2.38 | L: | 6.07 in |
| AF: | 0.19 | AB: | 4.32 |
| U: | 0.75 in |
Technical Specifications
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Assembly: | Y-2 | Output RPM: | 175 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

