How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| AG: | 4.65 | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AA: | 9.38 | P: | 1.88 in |
| G: | 1.94 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| U: | 0.75 in | T: | 1.188 |
| D: | 2.94 | M: | 2.38 |
| L: | 6.07 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.9 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 26Y | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Service Factor: | 1 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

