How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | M: | 2.38 |
| H: | 0.53 in | AG: | 4.65 |
| L: | 6.07 in | AA: | 9.38 |
| AB: | 4.32 | AF: | 0.19 |
| D: | 2.94 | G: | 1.94 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | T: | 1.188 |
| AE2: | 0.56 | P: | 1.88 in |
| LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Model Code: | 26Y | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 19 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

