How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AG: | 4.65 |
| H: | 0.53 in | T: | 1.188 |
| U: | 0.75 in | AB: | 4.32 |
| P: | 1.88 in | AE2: | 0.56 |
| LL: | 2.12 in | I: | 4.34 in |
| V: | 1.94 in | G: | 1.94 |
| D: | 2.94 | AF: | 0.19 |
| M: | 2.38 | AA: | 9.38 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.386 | Ratio: | 100:1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 26Y |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

