How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | V: | 1.94 in |
| U: | 0.75 in | I: | 4.34 in |
| AF: | 0.19 | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.32 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AG: | 4.65 | L: | 6.07 in |
| M: | 2.38 |
Technical Specifications
| Bore Code: | 19 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.386 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

