How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.32 |
| G: | 1.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| T: | 1.188 | AE2: | 0.56 |
| D: | 2.94 | L: | 6.07 in |
| U: | 0.75 in | V: | 1.94 in |
| AA: | 9.38 | AF: | 0.19 |
| I: | 4.34 in | P: | 1.88 in |
| M: | 2.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Assembly: | Y-2 | Model Code: | 26Y |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

