How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | G: | 1.94 |
| AE2: | 0.56 | AF: | 0.19 |
| U: | 0.75 in | D: | 2.94 |
| M: | 2.38 | T: | 1.188 |
| H: | 0.53 in | LL: | 2.12 in |
| L: | 6.07 in | AB: | 4.32 |
| AG: | 4.65 | P: | 1.88 in |
| I: | 4.34 in |
Technical Specifications
| Input Diameter (in): | 0.750 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 15 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Assembly: | Y-2 |
| Model Code: | 26Y | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

