How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | P: | 1.88 in |
| AF: | 0.19 | AA: | 9.38 |
| I: | 4.34 in | T: | 1.188 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | G: | 1.94 |
| U: | 0.75 in | M: | 2.38 |
| LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 117 |
| Output Key: | 1/4 X 3.00 | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Model Code: | 26Y |
| Service Factor: | 1 | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

