How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| D: | 2.94 | U: | 0.75 in |
| AE2: | 0.56 | M: | 2.38 |
| L: | 6.07 in | LL: | 2.12 in |
| AA: | 9.38 | T: | 1.188 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| I: | 4.34 in | AG: | 4.65 |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in |
Technical Specifications
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 26Y |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 117 | Center Distance (in): | 2.625 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

