How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | G: | 1.94 |
| D: | 2.94 | U: | 0.75 in |
| LL: | 2.12 in | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | M: | 2.38 |
| AB: | 4.32 | AE2: | 0.56 |
| P: | 1.88 in | AF: | 0.19 |
| T: | 1.188 | L: | 6.07 in |
| I: | 4.34 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Ratio: | 20:1 | Model Code: | 26Y |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | Y-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.37 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

