How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AF: | 0.19 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | I: | 4.34 in |
| AE2: | 0.56 | G: | 1.94 |
| AA: | 9.38 | P: | 1.88 in |
| T: | 1.188 | H: | 0.53 in |
| AG: | 4.65 | D: | 2.94 |
| U: | 0.75 in | AB: | 4.32 |
| V: | 1.94 in |
Technical Specifications
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 26Y |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.37 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output RPM: | 87.5 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

