How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | M: | 2.38 |
| AG: | 4.65 | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| AE2: | 0.56 | I: | 4.34 in |
| AF: | 0.19 | AA: | 9.38 |
| AB: | 4.32 | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.188 |
| P: | 1.88 in | G: | 1.94 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.625 | Model Code: | 26Y |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

