How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LL: | 2.12 in |
| AB: | 4.32 | AF: | 0.19 |
| G: | 1.94 | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| L: | 6.07 in | U: | 0.75 in |
| D: | 2.94 | AG: | 4.65 |
| M: | 2.38 | I: | 4.34 in |
| T: | 1.188 | P: | 1.88 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Bore Code: | 19 | Gear Type: | Worm |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.95 |
| Model Code: | 26Y | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Assembly: | Y-2 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

