How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | D: | 2.94 |
| P: | 1.88 in | AA: | 9.38 |
| V: | 1.94 in | U: | 0.75 in |
| H: | 0.53 in | M: | 2.38 |
| T: | 1.188 | AB: | 4.32 |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | L: | 6.07 in |
| AF: | 0.19 | I: | 4.34 in |
| LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.95 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Ratio: | 25:1 | Output RPM: | 70 |
| Bore Code: | 19 | Model Code: | 26Y |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

