How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | T: | 1.188 |
| V: | 1.94 in | U: | 0.75 in |
| I: | 4.34 in | D: | 2.94 |
| G: | 1.94 | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| AG: | 4.65 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LL: | 2.12 in | L: | 6.07 in |
| P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.65 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Ratio Range: | 30:1 |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Bore Code: | 19 | Model Code: | 26Y |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

