How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LL: | 2.12 in |
| P: | 1.88 in | L: | 6.07 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | V: | 1.94 in |
| AG: | 4.65 | AF: | 0.19 |
| U: | 0.75 in | I: | 4.34 in |
| D: | 2.94 | AA: | 9.38 |
| T: | 1.188 | H: | 0.53 in |
| M: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.65 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Model Code: | 26Y | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

