How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 4.65 |
| D: | 2.94 | AB: | 4.32 |
| V: | 1.94 in | LL: | 2.12 in |
| AA: | 9.38 | T: | 1.188 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | U: | 0.75 in |
| L: | 6.07 in | AE2: | 0.56 |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.34 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 26Y |
| Output Diameter (in): | 1.188 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

