How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.188 |
| AA: | 9.38 | G: | 1.94 |
| P: | 1.88 in | D: | 2.94 |
| AF: | 0.19 | AB: | 4.32 |
| V: | 1.94 in | AE2: | 0.56 |
| AG: | 4.65 | M: | 2.38 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| L: | 6.07 in |
Technical Specifications
| Input Diameter (in): | 0.750 in | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Model Code: | 26Y | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.8 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

