How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| T: | 1.188 | D: | 2.94 |
| AB: | 4.32 | G: | 1.94 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | M: | 2.38 |
| V: | 1.94 in | AG: | 4.65 |
| U: | 0.75 in | AA: | 9.38 |
| AE2: | 0.56 |
Technical Specifications
| Output RPM: | 339 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Model Code: | 26Y | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Input Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

