How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| L: | 6.07 in | M: | 2.38 |
| D: | 2.94 | H: | 0.53 in |
| AF: | 0.19 | AG: | 4.65 |
| G: | 1.94 | I: | 4.34 in |
| AE2: | 0.56 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| P: | 1.88 in | T: | 1.188 |
| AA: | 9.38 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 26Y | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.8 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Diameter (in): | 1.188 in | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

