How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | V: | 1.94 in |
| D: | 2.94 | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.32 | AG: | 4.65 |
| M: | 2.38 | AA: | 9.38 |
| L: | 6.07 in | T: | 1.188 |
| AF: | 0.19 | U: | 0.75 in |
| LL: | 2.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35.0 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.08 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

