How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | M: | 2.38 |
| L: | 6.07 in | AG: | 4.65 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | I: | 4.34 in |
| H: | 0.53 in | U: | 0.75 in |
| AB: | 4.32 | AA: | 9.38 |
| T: | 1.188 | AF: | 0.19 |
| D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 60:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.883 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 26Y | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

