How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| T: | 1.188 | G: | 1.94 |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | H: | 0.53 in |
| P: | 1.88 in | I: | 4.34 in |
| AG: | 4.65 | AE2: | 0.56 |
| L: | 6.07 in | M: | 2.38 |
| U: | 0.75 in | AA: | 9.38 |
| D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Bore Code: | 19 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

