How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| P: | 1.88 in | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| T: | 1.188 | H: | 0.53 in |
| AA: | 9.38 | L: | 6.07 in |
| M: | 2.38 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in |
Technical Specifications
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Model Code: | 26Y | Output RPM: | 233 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

