How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.32 |
| P: | 1.88 in | T: | 1.188 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | H: | 0.53 in |
| LL: | 2.12 in | AA: | 9.38 |
| L: | 6.07 in | AE2: | 0.56 |
| AG: | 4.65 | D: | 2.94 |
| I: | 4.34 in | G: | 1.94 |
| M: | 2.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 1.188 in |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

