How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | I: | 4.34 in |
| P: | 1.88 in | G: | 1.94 |
| T: | 1.25 | D: | 2.94 |
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | M: | 2.38 |
| V: | 1.94 in | L: | 6.07 in |
| AE2: | 0.56 | U: | 0.75 in |
| H: | 0.53 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 26Y | Product Type: | Right Angle |
| Assembly: | Y-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.625 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 10 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

