How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | M: | 2.38 |
| AG: | 4.65 | AE2: | 0.56 |
| I: | 4.34 in | AB: | 4.32 |
| L: | 6.07 in | AA: | 9.38 |
| U: | 0.75 in | V: | 1.94 in |
| H: | 0.53 in | P: | 1.88 in |
| D: | 2.94 | T: | 1.25 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Bore Code: | 20 | Model Code: | 26Y |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Diameter (in): | 0.750 in | Series Code: | OE |
| Output Diameter (in): | 1.250 in | Assembly: | Y-2 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.9 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 1287 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

