How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AE2: | 0.56 |
| AA: | 9.38 | H: | 0.53 in |
| I: | 4.34 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AB: | 4.32 | D: | 2.94 |
| L: | 6.07 in | G: | 1.94 |
| U: | 0.75 in | LL: | 2.12 in |
| V: | 1.94 in | T: | 1.25 |
| AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Input Style: | Solid Shaft | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.9 |
| Model Code: | 26Y | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

