How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.25 |
| AE2: | 0.56 | U: | 0.75 in |
| AF: | 0.19 | AG: | 4.65 |
| L: | 6.07 in | AA: | 9.38 |
| I: | 4.34 in | V: | 1.94 in |
| M: | 2.38 | AB: | 4.32 |
| G: | 1.94 | D: | 2.94 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.750 in | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 26Y | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

