How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 2.625 in |
| G: | 1.94 | D: | 2.94 |
| AF: | 0.19 | V: | 1.94 in |
| I: | 4.34 in | U: | 0.75 in |
| AB: | 4.32 | H: | 0.53 in |
| LL: | 2.12 in | P: | 1.88 in |
| T: | 1.25 | L: | 6.07 in |
| AG: | 4.65 | AE2: | 0.56 |
| AA: | 9.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.386 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 26Y | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.750 in | Bore Code: | 20 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

