How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| AB: | 4.32 | T: | 1.25 |
| M: | 2.38 | P: | 1.88 in |
| D: | 2.94 | I: | 4.34 in |
| U: | 0.75 in | AF: | 0.19 |
| G: | 1.94 | H: | 0.53 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AG: | 4.65 |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 2.92 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Model Code: | 26Y |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Ratio: | 15:1 | Bore Code: | 20 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

