How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | P: | 1.88 in |
| AG: | 4.65 | L: | 6.07 in |
| T: | 1.25 | AB: | 4.32 |
| D: | 2.94 | M: | 2.38 |
| AF: | 0.19 | I: | 4.34 in |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | V: | 1.94 in |
| AA: | 9.38 |
Technical Specifications
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| Model Code: | 26Y | Input HP @ 1750 RPM: | 1.95 |
| Input Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

