How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | G: | 1.94 |
| AF: | 0.19 | T: | 1.25 |
| H: | 0.53 in | L: | 6.07 in |
| AB: | 4.32 | M: | 2.38 |
| LL: | 2.12 in | AA: | 9.38 |
| D: | 2.94 | P: | 1.88 in |
| AE2: | 0.56 | U: | 0.75 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.65 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.750 in | Output RPM: | 58.3 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

